CCM-C1, COMPRESSION CRIMPER MULTI COAX p-58743240 58743240

Southwire #: 58743240 Model #: CCM-C1

When versatility is called for, Southwire's Multi-Connector Compression Crimp Tool is 3-way adjustable to work with "F", BNC & RCA compression connectors and RG59/6/6Q & RG7/11 coax cable.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 3-way chuck can be positioned for Cable TV "F", RCA, and BNC connectors
  • Rotatable connector seat accommodates large RG7/11 and small RG59/6/6Q connectors
  • Adjustable crimp length
  • For Cable TV, Satellite, Security, and Home Theater Applications
  • Comfortable Double-molded grips are indexed to help orient the tool

Specifications

Model # CCM-C1 CCM-C1
UPC # 032886935084 032886935084
Product Height 2.638 6.70 inch cm
Product Width 2.441 6.20 inch cm
Depth 2.36 5.99 inch cm
Product Weight 0.991 0.45 lbs kg
Rated 5 out of 5 by from Awesome compression tool Southwire sent me the CCM-C1 to test and I have to say I love it. I already had their KIT-C1 Cable TV Tool Kit from when I needed to reroute the coax cable from the wall jack to my mom's entertainment center and the included CCF-C1 is great but it can only compress F type compression fittings. The CCM-C1's ability to also do RCA and BNC makes it a great option for anyone that needs to make cables a lot. I haven't had a chance to try it on RCA or BNC fittings but I did use it on F type fittings and it worked phenomenally. Switching to BNC or RCA is a simple process requiring you pull the connector chuck out, rotate it to the correct connector type, and reinsert it.
Date published: 2017-08-15
Rated 5 out of 5 by from Great tool This crimp tool is a must have for anyone that does coax or rca cables. The all in one kit is perfect. I love how i can adjust the crimp pressure. Not to mention the handle is spring loaded so it never crimps without you wanting it to. The adjustability is a great feature. It fits great in the hand and has a great over molding that wont cause the hand to fatigue as quickly. Very well made tool and a must have in the tool bag.
Date published: 2017-06-06
Rated 5 out of 5 by from Built like a tank! This tool handles pretty much any compression connector worth using, without having to carry alternate tools. The versatility is a big bonus and the quality and strength of the tool is impressive! Just picking it up gives you a feeling of confidence, because you can feel certain that it is going to last through many years of use, if you use it properly ( and even if you don't, possibly). I haven't found or seen any other tools in its class as solidly constructed.
Date published: 2017-06-26
Rated 5 out of 5 by from Love this tool! I really like this tool! I've used several coax cable connectors and I've been disappointed with most of them. I realized that this tool was different the first time I held it on my hand. It has solid construction and feels really sturdy. It fits well in the hand and won't slip out when making connections. I like the adjustable ram and the rotating head for various connectors. The compact size is also a plus. Overall a very solid tool.
Date published: 2017-06-24
Rated 5 out of 5 by from Great adjustable feature This is a real nice crimped. I love how it crimps more than one style coax end and there is an adjustable screw on there to fine tune between same style but different brands. since they all seem to be just a little different. It's a lot heavier than other crimpers, but hopefully that means more heavy duty as well. Pretty awesome tool.
Date published: 2017-06-15
Rated 5 out of 5 by from Useful tool for VD Technicians I found the tool to be extremely useful and well designed.The tool is ergonomically designed to make holding it easy and comfortable. The 3 way chuck makes changing cable types easy without carrying multiple connectors. I would recommend it for use.
Date published: 2017-06-10
Rated 5 out of 5 by from Nice crimping tool I have to admit I haven't had much of a chance to try this, but the couple of times I did, it did a great job of crimping on coax connectors on cable. The connections felt tight and secure, and I didn't see any transmission problems with them.
Date published: 2017-06-26
Rated 5 out of 5 by from Greate flecibility!! Greater flexibility for using on RG59, RG6, RG6 Quad, RG7, RG11, allowing custom length cables. Powerful crimping. Ergonomic handle. A must have on your pocket tool.With the correct usage this tool will give you years of reliable service.
Date published: 2017-07-16
  • y_2026, m_9, d_19, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_43
  • loc_en_US, sid_58743240, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;