DIGITAL ANGLE GAUGE p-66983640 66983640

Southwire #: 66983640 Model #: DIGANGL

Southwire’s DIGANGL Digital Angle Gauge features dual measurement ranges of 0° - 90° and 0° - 180° to accommodate various applications. The auto-rotating screen and large LED display allow for easy reading of measurements in multiple orientations. The screen will not auto-rotate until it reaches +/-10° from the vertical position which is useful for accounting for spring back when bending materials such as steel conduit to ≥ 90°. With its strong magnetic base and grooved edges, the DIGANGL can attach to a wide range of surfaces, including conduit, pipes, saw blades, vents, and ducts

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Dual Measurement Ranges - Easily switch between 0-90° and 0-180° for added versatility
  • Auto-Rotating Display - Prevents the screen from adjusting at +/- 10° from the vertical position which is useful for accounting for spring back when bending materials such as steel conduit to ≥ 90°
  • Visible Display - A large LED display for quick reading of measurements
  • Holds Tight - A strong magnetic base to attach to metal surfaces like steel conduit, panels, and pipe.

Specifications

UPC # 032886311833 032886311833
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;