PLACUT, PLASTIC PIPE CUTTER p-58282140 58282140

Southwire #: 58282140 Model #: PLACUT

Our plastic pipe and tubing cutter has non-slip grips and a strong stainless steel blade that makes cutting plastic tubing easy.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Durable design for rugged use
  • Locking latch allows easy one-handed operation
  • Non-slip grip provides sure grip and comfort

Specifications

Model # PLACUT PLACUT
UPC # 032886908620 032886908620
Product Height 8.75 22.23 inch cm
Product Width 2.125 5.40 inch cm
Depth 1.28 3.25 inch cm
Product Weight 0.4 0.18 lbs kg
Application Plastic Pipe Plastic Pipe

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the part number for replacement blades? I don't understand why I cannot easily find the blades online or at hardware stores

Asked by: Markoftexas
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2023-06-04

Are there instructions / best practices for using this unit?  I have to use a lot of force to cut electrical pvc conduit and the unit does not feel sturdy when lots of force is being applied.

Asked by: gregf
Please contact our team at 855-798-6657 or southwirecustomerservice@southwire.com and they can provide you with instructions.
Answered by: SW Tools
Date published: 2020-03-17

How big of innerduct can be cut with it

Asked by: Simple Man
It cuts up to 1-5/8" pipe.
Answered by: Southwire
Date published: 2018-12-11

How do u get replacement blades for this item 

Asked by: Josh
Josh, Please call our customer service team at 1-855-798-6657 and they will assist you with this.
Answered by: SouthwireTools
Date published: 2023-06-04
  • y_2026, m_4, d_3, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_58282140, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT