TBKND2-CAMO, FOLDING KNIFE TANTO D2 CAMO p-65029840 65029840

Southwire #: 65029840 Model #: TBKND2-CAMO

Made with premium D2 steel, Southwire EDGEFORCE™ knives hold an edge over the competition. This knife features special edition Mossy Oak™ Brand Camo with a comfort grip handle providing a secure, comfortable hold. Southwire knives are backed by a lifetime no hassle warranty.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Premium EDGEFORCE ™ D2 Steel Holds An Edge
  • Ideal for piercing, slicing and tear cuts
  • Lightweight Metal Body with comfort grip for secure hold
  • Blade length 3.45
  • Special Edition Camo
  • Comfort grip for maximum hold and comfort
  • Liner lock keeps blade secure
  • Stonewash black oxide coated blade
  • Serrated edge for tear cuts

Specifications

Model # TBKND2-CAMO TBKND2-CAMO
UPC # 032886699481 032886699481
Product Height 8.18 20.78 inch cm
Product Width 1.68 4.27 inch cm
Depth 0.45 1.14 inch cm
Product Weight 0.25 0.11 lbs kg

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Love the knife! When I first received the knife it looked well made and was very sharp. The only complaint that I had is that it was very stiff action wise. I hoped, and it did, loosen up to a point where it opens easily and smoothly. Very impressed by this knife as it is used (almost abused) daily.
Date published: 2019-01-03
Rated 5 out of 5 by from Very Sharp! Very sharp knife right out of the package, comfortable grip, clip sits high so that the knife doesn't show much from your pocket. Light weight with a smooth open and close.
Date published: 2019-01-03
  • y_2025, m_12, d_12, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_65029840, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;