CSPKD2, FOLDING KNIFE SHEEPSFOOT D2 p-65029740 65029740

Southwire #: 65029740 Model #: CSPKD2

Made with premium D2 steel, Southwire EDGEFORCE™ knives hold an edge over the competition. Full metal bodies with comfort grip handles provide a secure, comfortable hold. Southwire knives are backed by a lifetime no hassle warranty.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Premium EDGEFORCE ™ D2 Steel Holds An Edge
  • Straight edge sheepsfoot blade is ideal for splicing
  • Lightweight Metal Body with comfort grip for secure hold
  • Blade length 2.58
  • Stonewash Black oxide finish for corrosion resistance
  • Reversible belt clip
  • Compact size for everyday carry
  • Liner lock keeps blade secure
  • Rugged metal body

Specifications

Model # CSPKD2 CSPKD2
UPC # 032886699474 032886699474
Product Height 6.44 16.36 inch cm
Product Width 1.18 3.00 inch cm
Depth 0.45 1.14 inch cm
Product Weight 0.1 0.05 lbs kg

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Great knife! This knife joined my toolbox along with several Barlows, Cases, and other fine knives. It is sharp, and holding the edge very well. The unusual shape of the end (sheepsfoot) will come in handy in electrical work. This is particularly true when stripping jackets and you forgot your stripper! In fact, you may not worry about a special tool anymore once you get used to this knife. The picture shows that the rounded edge of the tip rides inside the jacket and without a sharp pointed end, no damage is possible to the conductors. I've never had a sheepsfoot, but I like it!
Date published: 2019-01-03
Rated 5 out of 5 by from Stays Sharp This is a great knife! The blade easily cuts through anything I have thrown at it from box cutting to stripping wire for terminations. Most importantly it has stayed sharp. This is a smaller knife so if you have huge hands I would go with another style but this knife is a good choice if your wanting a solid and compact knife.
Date published: 2018-09-28
Rated 4 out of 5 by from Sturdy, but small knife This knife, I have used for several things. It comes in handy. The size is great to store in your pocket. It also offers a good comfort grip. Although it seems small, it's pretty sharp and sturdy. Perfect for stripping wire too, which is what I use it for the most. It's a nice addition to my knife collection
Date published: 2019-01-03
Rated 5 out of 5 by from Strong blade I found the Sheepsfoot to be my favorite blade style. The extra strength of the spine running down the entire length of the blade keeps it from flexing. The small footprint of the knife even when being clipped to the inside of my pants pocket makes it unnoticed even when rolling over in it.
Date published: 2019-01-07
Rated 5 out of 5 by from Good Addition to any tool pouch I found the Sheepsfoot Knife to be a great addition to my tools. It is compact, yet works as well as other, larger knives. It is made of good quality steel and is comfortable to hold in your hand. I use this tool daily and it has stood up well to the task.
Date published: 2019-01-03
Rated 5 out of 5 by from comfortable grip I have been using this knife for a couple months and have found it to be very sharp and useful, the blade has a easy action and locks well. The overall construction is well made and durable, Just holding it you know you have a quality tool in your hand.
Date published: 2019-01-05
Rated 5 out of 5 by from Small size and very durable Small size and very durable, holds a sharp edge for a long time. Use it daily for stripping wire insulation and very is to use. Compact size is great to carry in pocket, and is rugged enough to use every day.
Date published: 2019-01-03
Rated 4 out of 5 by from Good pocket knife When I got the knife, it was super sharp. Stripped out a few cables and it needed sharpening. Stripped out a few more and needed sharpening. It's a good pocket knife to have but not to strip cables with.
Date published: 2019-01-03
  • y_2025, m_12, d_13, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_12
  • loc_en_US, sid_65029740, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;