DESAW, DRYWALL JAB SAW p-58282440 58282440

Southwire #: 58282440 Model #: DESAW

Our Dry Wall Jab Saw is designed to cut drywall more efficiently. The sharp tip excels at plunge cutting, and its aggressive tooth design cuts fast.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Hardened and tempered steel blade
  • Designed to cut through drywall, wood, or plastic
  • Overmolded cushion handle for comfort and firm grip
  • 7" blade with cross-ground teeth allows drywall to be cut in both directions
  • Sharpened tip easily plunges through drywall

Specifications

Model # DESAW DESAW
UPC # 032886908637 032886908637
Product Height 11.875 30.16 inch cm
Product Width 1.8 4.57 inch cm
Depth 1.15 2.92 inch cm
Product Weight 0.35 0.16 lbs kg
Application Drywall Drywall

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Awesome! This will be a tool I have that will last for years! I can tell it’s durable and very highly quality made. I’m so happy with southwire, I tell everyone I know how great the products are , and this one speaks for itself. Yes yes buy it! It’s a keeper :)
Date published: 2020-11-24
Rated 5 out of 5 by from Great Saw! I absolutely love this Dry Wall Jan Saw! It’s has great durability and seems to cut through most everything!
Date published: 2020-08-28
  • y_2025, m_12, d_13, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_58282440, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;