CDPK, POCKET KNIFE COMPACT DROPPOINT p-65029340 65029340

Southwire #: 65029340 Model #: CDPK

Made with durable 8CR3MOV steel for durability these knives are built for work. Full metal bodies with comfort grip provide a secure, comfortable hold. Southwire knives are backed by a lifetime no hassle warranty.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Durable 8CR13MOV Stainless Steel
  • Smooth Drop point blade for everyday usage
  • Lightweight Metal Body with comfort grip for secure hold
  • Blade length 2.88
  • Black oxide coated blade for corrosion resistance
  • Compact size for everyday carry

Specifications

Model # CDPK CDPK
UPC # 032886699436 032886699436
Product Height 6.74 17.12 inch cm
Product Width 1.05 2.67 inch cm
Depth 0.45 1.14 inch cm
Product Weight 0.1 0.05 lbs kg

Resources

There are no downloadable resources for this product.
Rated 4 out of 5 by from Excellent quality for the price! I am a huge fan and collector of EDC knives and carry at least two daily. Found these by accident and bought the hawksbill and drop point to use at work. Steel is on par with Kershaw or CRKT and so is the construction of the overall knife but for a fraction of the price. Edge is easy to maintain at 20 degrees and my only complaint would be the pivot screw is far too tight and unable to be adjusted. Action is smooth if ran greaseless. Excellent bargain and can't wait to find someone who carries it in D2.
Date published: 2019-03-07
Rated 3 out of 5 by from A good every day carry I usually carry a knife of this type everyday for general use which includes/not limited to cutting, prying, and poking. This knife is a nice size-in fact almost perfect since it’s not too big and not too small. It’s nice to have a knife that is somewhat discreet and doesent stick out. This makes it more of a tool instead of being looked at as a weapon. Only issue I found is the blade seems to have filled faster than normal while mostly used to cut cardboard boxes with shipping tape open. This can easily be remedied by using a blade sharpener but seems to be needed more than usual. The pocket clip seemed to come loose quickly as well. This too can quickly be fixed with some lock tighte applied to the screw threads. Overall this knife is a good one to carry in the pocket everyday
Date published: 2019-04-22
Rated 5 out of 5 by from Small, compact and sharp What a great pocket knife! Not only is it sharp, but also very lightweight. The blade is under 2 inches long and the knife itself is less then 7 inches long. I also love the black oxide coat because it helps prevent rust and oxidation over time. The clip on it is very sturdy too and it offers a good grip due to the ridged material on it. Not big and bulky and great to have on hand.
Date published: 2019-03-26
Rated 5 out of 5 by from Great for cutting This is a great camping knife. You can use it for multiple this to cut like rope, fabric, even meat. I like that it’s has a nice weight to it. Not too light or too heavy. It’s nice that it’s compacted into a pocket knife. Still have to be careful because it can open a little and you can cut your fingers. It’s very nice and knife is long and good pointy.
Date published: 2019-03-30
Rated 5 out of 5 by from Pocket knife I really like the looks of this pocket knife its very sharp you can use to cut everything like boxes up and fishing to cut the line. I really like the size of the knife it fits in my hand easily and I can take anywhere. It is light weight so its not to heavy in my jeans pocket. Perfect for hunting and fishing or just everyday uses.
Date published: 2019-03-22
Rated 5 out of 5 by from Just the right size Got this a week ago and so far so good, nice details on blade nice a strong blade and the lock is very good nice and strong and stays locked i would compare it as well as a lot of Gerber's i own at a quarter of the price bought this while i was shopping at lowes on a quick last minute thing and I'm ! happy with the purchase.... .
Date published: 2018-11-15
Rated 5 out of 5 by from Nice pocket knife The Compact Pocket Knife is nicely fitting in my pocket. I can use this for just about anything. I use it at work and home. I basically keep it in my pocket at all times. It is super sharp and gets the job done. This is a great Compact Pocket Knife in my opinion and will last for years to come!
Date published: 2019-03-22
Rated 5 out of 5 by from perfect pocket knife at first I thought this knife was to small for my hands but after using it a few times I changed my mind, its small enough to stay in my pocket and light enough to forget its there. you can feel the quality of the tool in your hand and with the bonus of the belt clip makes this a very useful tool.
Date published: 2019-03-23
  • y_2025, m_12, d_12, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_26
  • loc_en_US, sid_65029340, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Price

Asked by: Ddew
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: SW Tools
Date published: 2020-12-22

I was working and I broke and the tip of my knife can I get a replacement

Asked by: Jacobeyoung34
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-07-27

My pocket clip broke. Can I get a replacement?

Asked by: Mateo
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-07-20

where is this manufactured?

Asked by: Monkey 1
This is manufactured from globally sourced parts.
Answered by: SW Tools
Date published: 2020-03-10

If your going to sharpen the knife what angle do I sharpen it at ?

Asked by: Batman420
Please contact our team at 855-798-6657 or southwirecustomerservice@southwire.com for further assistance.
Answered by: SW Tools
Date published: 2020-03-09

Dumb question: How do you fold it?

Asked by: Timsgolf
When the knife is open, you will see a metal blade lock in the middle of the handle. Press the blade lock and slowly rotate the blade back into the knife.
Answered by: Southwire
Date published: 2019-12-12
  • y_2025, m_12, d_13, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_65029340, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT