BN01, BOOT KNIFE p-58288440 58288440

Southwire #: 58288440 Model #: BN01

Our tough boot knife cuts electronic wire, telephone cables and skin cable jackets.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Ergonomic handle for snug, solid grip.
  • Hanging hole in handle for easy storage and transportation.
  • Tough, forged steel blade.
  • Protective blade cover stores easily in handle.

Specifications

Model # BN01 BN01
UPC # 032886909047 032886909047
Product Height 6.25 15.88 inch cm
Product Width 1.05 2.67 inch cm
Depth 0.6125 1.56 inch cm
Product Weight 0.15 0.07 lbs kg
Application Electronic Wire Electronic Wire

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Best splicing knives I’ve ever owned At $5.50 this was one of the best purchases I’ve ever made while working in my career field. I’ve had Klein and your product is just as good for half the money!
Date published: 2019-10-18
  • y_2025, m_12, d_11, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_58288440, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

This was my favorite splicing knife ever, but I can’t find it anywhere for under $15 now!!!! What happened, it was five bucks at Lowe’s a year ago? And on top of everything Lowes doesn’t even carry it anymore!!!! Please send me 10 of them!!! 

Asked by: Kenyhut10
We are happy to hear how pleased you are with your Southwire splicing knife! Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: Southwire
Date published: 2019-10-23

Where is this knife manufactured

Asked by: DWCh
This knife is made from globally sourced parts.
Answered by: swtools
Date published: 2018-08-23

Hey, do y'all make a leather sleeve with a belt loop for your boot knife? If so I would like to purchase one 

Asked by: Bryce
We do not have a leather sleeve. However, we do have our CSK5 Kit that comes with several options. http://www.southwiretools.com/tools/tools/CSK5
Answered by: Southwire Tools
Date published: 2018-03-09
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_58288440, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT