LNP7D, LONGNOSE PLIER 7" DIP p-58749040 58749040

Southwire #: 58749040 Model #: LNP7D

These 7" long nose pliers feature a slim head profile that permits access to cramped spaces where full sized tools won't get the job done. Built for durability, these drop forged pliers have a dipped grip and should be in every toolbag.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Long nose design for forming and looping wire and handling small parts.
  • Precision induction-hardened cutting knives.
  • Hot riveted pivot joint for smooth action and no wobble.
  • Knurled jaws for wrapping and looping.

Specifications

Model # LNP7D LNP7D
UPC # 032886942129 032886942129
Product Height 7.75 19.69 inch cm
Product Width 2.13 5.41 inch cm
Depth 0.55 1.40 inch cm
Product Weight 0.35 0.16 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty

Resources

There are no downloadable resources for this product.
Rated 4 out of 5 by from very good in a tight spot got the pliers in on the same day furnace went out,they were just what i needed to get to and remove stubborn nuts and wires. good gripping on handles also less effort to hold something with them.side cutter does a good clean cut . also am passing along skills to my gran kids and they could use them very well for the small hands they have cannot wait for next tool to test .
Date published: 2017-11-06
Rated 5 out of 5 by from Useful Addition to My Tool Box These needle nose pliers are a bit small for my large hands, but are very handy and are very comfortable. The plastic coating on the handles is pleasant to work with and the wire cutter is very sharp. One more feature I like is the serrations on the jaws do not damage soft wires like most pliers.
Date published: 2017-12-09
Rated 5 out of 5 by from Small and Precise These worked great on my car getting into tight spots undoing electrical connectors and pulling fuses. They also work well for cutting, hooking wire for plugs/switches and fixing little metal objects. I really like the size and the curved dipped handles they are comfortable.
Date published: 2017-12-01
Rated 5 out of 5 by from Great sturdy product I love these pliers. The handles are wonderful. Good grips on the handles. I used these all over the house in different situations and it worked well in all of them. I like that they are sturdy and hefty in weight. That lets me believe they are great quality.
Date published: 2017-12-05
Rated 5 out of 5 by from Eagle Nose with cutter Used these the first week I received them to get a nut off a hard to reach bolt. Good grip on the bolt, did not slip. Also used to wire up some residential switches and the eagle nose pliers helped with cutting the wire and twisting for my connections.
Date published: 2018-02-12
Rated 5 out of 5 by from Pliers that actually meet at the tips! I use these type of pliers often and my #1 complaint is the tips have a gap in them and won't do what I need them to do. I am pleased with the design and comfort of them. If they last as other Southwire products do they will be very popular!
Date published: 2017-12-12
Rated 4 out of 5 by from good feel bought this tool with my 13 year old grandson a couple months ago.we used it to change a furnace in my old house .we were very satisfied it did almost everything needed for the job .its tough got a firm grip and gets to odd places easyily
Date published: 2017-12-05
Rated 4 out of 5 by from comfortable to use tool I usually don't like needle nose pliers due to the fact that when needed to hold something on the end, the tips are weak & usually don't hold too well, these do & along with the comfortable grips I find myself using them more & more
Date published: 2018-01-23
  • y_2025, m_12, d_13, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_41
  • loc_en_US, sid_58749040, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;