SIMPULL(TM) COILPAK(TM) CART

Southwire #: 58386901 Model #: CK-01

The best material handling solution for SIMpull® CoilPAK™ Payoffs.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Rugged transport system for (8) SIMpull® CoilPAK™ Payoffs with an integrated pay off system
  • Allows CoilPAK Payoffs to be added or changed easily without impacting other CoilPAK Payoffs
  • Innovative staging springs allow you to secure and organize up to 8 wires
  • Best for scenarios where conductors are frequently changing, adding or dropping
  • Individual wire feeds similar to a wire cart
  • Easy to use in hallways and fits through standard doors
  • Cart includes (4) 8" Eco Rubber tires that increase mobility in jobsite environments

Specifications

Stock # 58386901 58386901
Model # CK-01 CK-01
UPC # 032886911392 032886911392
Product Height 72.0 182.88 inch cm
Product Width 30.0 76.20 inch cm
Depth 60.0 152.40 inch cm
Product Weight 250.0 113.40 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;