PB603034, SOUTHWIRE PIANO BOX 60x30x34

Southwire #: 59822201 Model #: PB603034

Piano Boxes offer, at a glance, storage for both small and large tools, making it possible to organize and secure your livelihood, save time, and reduce costs on the jobsite.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Caster-ready 14-gauge steel skids
  • Recessed lock housing for protection against theft with one-time lock installation
  • Powder-coat finish for superior durability and corrosion resistance
  • Heavy duty 16 gauge box construction
  • Four-way skids allow access from any side, making it easier and faster to transport
  • Heavy-duty hinges to resist break in

Specifications

Stock # 59822201 59822201
Model # PB603034 PB603034
UPC # 032886959899 032886959899
Product Height 60.0 152.40 inch cm
Product Width 30.0 76.20 inch cm
Depth 34.0 86.36 inch cm
Product Weight 400.0 181.44 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;