MPJ-02 PROJAX (SET) p-58526401 58526401

Southwire #: 58526401 Model #: MPJ-02

Built for power and portability, Southwire’s PROJAX™ Reel Stands feature a load capacity up to 10,000 lbs. Effortlessly move and set up reels with reel stands that deliver safety, strength and simplicity on any jobsite.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • PROJAX™ Reel Stands can lift up to 10,000 lbs. as a pair (4545 kg)
  • One person can easily transport through most jobsite environments
  • Uses an 18V cordless drill to lift wire reels
  • Minimum drill recommendations: 18V cordless, equivalent of 1000 in. lb. torque rated, for reels up to 10,000 lbs.

Specifications

Model # MPJ-02 MPJ-02
UPC # 032886915369 032886915369
Product Height 43.0 109.22 inch cm
Product Width 50.0 127.00 inch cm
Depth 43.0 109.22 inch cm
Product Weight 180.0 81.65 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;