FO604482, SOUTHWIRE FIELD OFFICE 60x44x82

Southwire #: 59822501 Model #: FO604482

Southwire Field Office is a two-in-one solution for your planning and storage needs making it the hub of the jobsite. The canopy-style lid opens to reveal an angled, blueprint tabletop, metal pegboard and bonus storage area underneath the tabletop. Below the planning center, there are four storage areas for larger items. This Field Office even has a secure storage side door, that opens to the backside of the cabinet. With the Southwire Field Office, there is no better way to control and secure your livelihood.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Heavy-duty 16 gauge box construction with welded shelves
  • Powder coat finish for superior durability and corrosion resistance
  • Recessed lock housing for protection against theft with one-time lock installation
  • Compatible with Master Lock No. 5 padlocks
  • Heavy-duty hinges to resist break in
  • Recessed handles
  • Caster-ready four-way steel skids allow access from any side, making it easier and faster to transport (Note: Casters not included)
  • Blue print table conveniently lifts for extra storage
  • Pegboard for additional storage
  • Additional side storage only accessible when the Field Office is unlocked and open

Specifications

Model # FO604482 FO604482
UPC # 032886959929 032886959929
Product Height 82.0 208.28 inch cm
Product Width 44.0 111.76 inch cm
Depth 60.0 152.40 inch cm
Product Weight 500.0 226.80 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is the tabletop angle adjustable to flat or is it always angled?

Asked by: Star_Lord
The table inside is welded to a fixed angle.
Answered by: Southwire
Date published: 2019-03-13

Cost ??

Asked by: Miguel
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: swtools
Date published: 2017-10-06

Where can i find a digital copy of the users manual for this unit? I need to add locks to these units and its not very straight forward on how to do this.

Asked by: wood
  • y_2025, m_12, d_9, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_59822501, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT