CM01, CADDY MAC #1 p-783398 783398

Southwire #: 783398 Model #: CM01

The Caddy Mac™ #1 is a convenient wire cart that offers a two-in-one solution that can transports spools on spindles and also work as a dolly. Wire is dispensed while laying the Caddy Mac™ #1 flat and it can even be used with the Handi Mac™ for extra storage.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Holds (8) #10 AWG spools or (12) #12 AWG spools
  • Max spool diameter of 7.5"
  • Features(4) 1/2'' solid spindles
  • Spindles swing out for convenient loading of wire spools
  • Unique spindle locking system means no loose pieces (even during transport)
  • Rugged 8" wheels for easy transportation
  • Durable powder coat finish
  • Can be used with Handi Mac™ for extra storage

Specifications

Model # CM01 CM01
UPC # 661165833980 661165833980
Product Height 49.5 125.73 inch cm
Product Width 26.0 66.04 inch cm
Depth 20.0 50.80 inch cm
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Physical dimensions of the caddy mack?

Asked by: Jack Wood
Physical dimensions are available at http://www.southwiretools.com/tools/tools/CM01 under the specifications tab.
Answered by: Southwire
Date published: 2023-01-17
  • y_2026, m_6, d_23, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_783398, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT