CHC1-1/8, CARBIDE HOLE CUTTER 1-1/8" p-58294940 58294940

Southwire #: 58294940 Model #: CHC1-1/8

The carbide tipped hole cutters have a durable cutting design specifically for stainless steel and sheet metal.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Precision ground teeth for fast cutting of clean, round holes
  • Split tip, double helix grooves for faster starts
  • Grooved edge design to prevent extended penetration
  • Heavy duty spring kick out for easy slug removal

Specifications

Model # CHC1-1/8 CHC1-1/8
UPC # 032886923364 032886923364
Product Height 3.38 8.59 inch cm
Product Width 1.13 2.87 inch cm
Depth 1.13 2.87 inch cm
Product Weight 0.25 0.11 lbs kg

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Sharp and fast hole saw I have been using this for a while now and absolutely love it. The carbide teeth are sharp and strong. It has 6 carbide teeth and a great pilot bit together these work well. I have drilled out many holes in new panels for home runs. If you have to add a pipe in to a existing panel they have a edge on them so it will only go in about a half inch to keep you from hitting any wire in the panel.
Date published: 2019-11-18
Rated 5 out of 5 by from Fast and Efficient It is so nice to have a quality whole saw that works for almost every situation an electrician with run into and this saw does that very well. This carbide whole saw works so much faster and takes much less effort to drill holes. If you let the drill do the work these bits will last a very long time. I like the flange that stops the saw and drill from entering the box your cutting into.
Date published: 2019-12-03
Rated 4 out of 5 by from Comes in handy! I got this because my husband needed something to make a hole in stainless steel. This helped my husband get the job done. This tool can cut stainless steel, mild steel, iron, copper, and brass up to 3/16" thick. This tool will be used for many projects.
Date published: 2019-11-18
Rated 5 out of 5 by from Cuts smoothly Cuts smoothly, I used it to make a few knockouts into a panel for 3/4” EMT. Worked as it should. Only thing I’d change would be the packaging where it says the actual size in large numbers and the trade size in much smaller numbers, easily overlooked:
Date published: 2019-11-20
Rated 4 out of 5 by from Very sharp and convenient This bit is a life saver if you have to drill alot of the same size holes for electrical work. Way more convenient and cheaper than constantly using a unibit. I am very pleased with this bit and how well it cuts with minimal effort
Date published: 2019-11-14
Rated 4 out of 5 by from Good Tool, Lacking Supplies This bit cuts fast and clean, and makes it easy to knock out plenty of cuts in a short period of time. The only complaint is the lack of replacement pilot bits from Southwire directly. You'll have to find your own source that fits.
Date published: 2019-11-27
Rated 5 out of 5 by from Better than the competition! I've used a number of different brands of the carbide tipped hole saws. The Southwire brand beats em all! Quick, to the point, and on to the next one. Maybe I'm wrong, bit I feel like it's a bit lighter as well.
Date published: 2019-11-15
Rated 5 out of 5 by from Well made I was really pleased with the ease of use of the Carbide Tipped hole cutter. It had great precision and seems durable and long lasting. It is well made. It definitely served its purpose and got the job done.
Date published: 2019-11-21
  • y_2025, m_12, d_12, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_22
  • loc_en_US, sid_58294940, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

why do you not list the replacement drill bits for this cutter? I have looked all over this site with zero luck. Plus your phone system really needs attention. I hate being sent to voice mail before even getting the chance to get sent to the correct p

Asked by: mcheek
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-05-20

Where can I get a replacement pilot bit for thjis cutter ?

Asked by: Steve411
Please call our Tools Team at 855-798-6657 for further assistance!
Answered by: Southwire
Date published: 2020-05-18

Price for a 1 1/8 Southwire carbide tipped hole cutter for metal

Asked by: Bootie1
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: swtools
Date published: 2020-05-18
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_58294940, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT