BEKIT-3, BASIC ELECTRICIAN KIT

Southwire #: 63136840 Model #: BEKIT-3

The perfect start to your electrical work tool box. These three tools are exactly what you need to get started on any simple electrical work.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • ELECTRICIAN STARTER TOOL KIT: The perfect starter kit for basic electrician work
  • Includes an S1018STR Wire Stripper, SD9N1 Multi-Bit Screwdriver, and 40116N Non-Contact Voltage Tester
  • RUST RESISTANT stainless steel wire stripper cuts and strips 0 AWG to 18 AWG solid and 12 AWG to 20 AWG stranded wire quickly and easily
  • The SD9N1 Multi-Bit Screwdriver includes #1 & #2 Phillips tips, 1/4", 5/16", & 3/8" hex drivers, 3/16" & 1/4" slotted tips, and #1 & #2 square tips
  • The 40116N NCV provides an audible and visible indication of AC voltage from 100 to 600V

Specifications

Stock # 63136840 63136840
Model # BEKIT-3 BEKIT-3
UPC # 032886694912 032886694912
Product Height 10.25 26.04 inch cm
Product Width 7.875 20.00 inch cm
Depth 11.75 29.85 inch cm
Product Weight 2.0 0.91 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;