EKIT-4, ELEC WIRE TOOL KIT-NEW GRIP p-59158740 59158740

Southwire #: 59158740 Model #: EKIT-4

The ideal 4-Piece Electrician's Tool Kit for all your needs on the jobsite. The kit is complete with a 10-20 AWG wire stripper, 9-in-1 multi-bit screwdriver and high leverage side cutting pliers — all contained in a durable nylon carrying pouch.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • S1018STR: Wire Stripper Stainless steel construction. Strips 10-18 AWG solid and 12-20 AWG stranded wire
  • SD9N1: Multi-Bit Screwdriver. Phillips #1 & #2. Slotted 1/4" & 3/16". Square #1 & #2. Hex 1/4", 3/8", # 5/16".
  • SCP9: High-Leverage Side Cutting Pliers. Induction hardened cutting blades ensure efficient and lasting cutting surfaces for hard and soft wire.

Specifications

Model # EKIT-4 EKIT-4
UPC # 032886908682 032886908682
Product Height 12.0 30.48 inch cm
Product Width 6.25 15.88 inch cm
Depth 2.0 5.08 inch cm
Product Weight 2.0 0.91 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;