SWQT2500-5000S, QWIKTP 2500LB 5000' SPL p-65130140 65130140

Southwire #: 65130140 Model #: SWQT2500-5000S

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Ready To Use Spool Quickly Dispenses A Tangle Free Line
  • 5000 Feet
  • 2500 lbs Tensile Strength
  • Measure conduit and pull wire with one product
  • Printed with accurate, sequential, easy-to-read footage markings
  • Low coefficient of friction minimizes duct melting
  • Easily blown through conduit

Specifications

Model # SWQT2500-5000S SWQT2500-5000S
UPC # 032886715174 032886715174
Product Height 16.0 40.64 inch cm
Product Width 16.0 40.64 inch cm
Product Weight 67.0 30.39 lbs kg
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;