SWQT1250-5000S, QWIKTP 1250LB 5000' SPL p-65129040 65129040

Southwire #: 65129040 Model #: SWQT1250-5000S

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Ready To Use Spool Quickly Dispenses A Tangle Free Line
  • 5000 Feet
  • 1250 lbs Tensile Strength
  • Measure conduit and pull wire with one product
  • Printed with accurate, sequential, easy-to-read footage markings
  • Low coefficient of friction minimizes duct melting
  • Easily blown through conduit

Specifications

Model # SWQT1250-5000S SWQT1250-5000S
UPC # 032886715075 032886715075
Product Height 14.0 35.56 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 35.2 15.97 lbs kg
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;