SWQT1250-1000S, QWIKTP 1250LB 1000' SPL p-65128840 65128840

Southwire #: 65128840 Model #: SWQT1250-1000S

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Ready To Use Spool Quickly Dispenses A Tangle Free Line
  • 1000 Feet
  • 1250 lbs Tensile Strength
  • Measure conduit and pull wire with one product
  • Printed with accurate, sequential, easy-to-read footage markings
  • Low coefficient of friction minimizes duct melting
  • Easily blown through conduit

Specifications

Model # SWQT1250-1000S SWQT1250-1000S
UPC # 032886715051 032886715051
Product Height 10.0 25.40 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 7.5 3.40 lbs kg
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;