STANDARD BASKET GRIP 1.50" - 1.99" p-65020501 65020501

Southwire #: 65020501 Model #: STBG-199

Standard Basket Grip 1.50" - 1.99"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 1920 lbs.
  • Diameter Range: 1.50" - 1.99"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # STBG-199 STBG-199
UPC # 032886698231 032886698231
Product Height 5.905515 15.00 inch cm
Product Width 21.653555 55.00 inch cm
Depth 59.05515 150.00 inch cm
Rated Capacity 3,000-6,000 LBS 3,000-6,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;