SPLIT MESH BASKET GRIP 1.50" - 1.74" p-65024101 65024101

Southwire #: 65024101 Model #: SMBG-174

Split Mesh Basket Grip 1.50" - 1.74"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 900 lbs.
  • Diameter Range: 1.50" - 1.74"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # SMBG-174 SMBG-174
UPC # 032886698569 032886698569
Product Height 5.905515 15.00 inch cm
Product Width 22.834658 58.00 inch cm
Depth 35.43309 90.00 inch cm
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;