SIMROPE, SPR-183 1/8" X 300' PULLNG ROPE 1 EA p-58387401 58387401

Southwire #: 58387401 Model #: SPR183

An innovative new high performance pulling rope that is UV resistant, lightweight and ultra low stretch.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High performance pulling rope made from ultra high molecular weight polyethylene fibers
  • Ultra low stretch, UV resistant, lightweight pulling rope
  • 24% reduction in the coefficient of friction, as compared to traditional pulling ropes
  • Dual factory installed pulling eyes
  • Does not absorb water, no rope rot
  • 12 Strand single braided 9/16” pulling rope with a breaking strength of 32,000 lbs., pound for pound stronger than steel
  • 2 sizes for all your circuit wire pulls: 1/8” pulling rope with a breaking strength of 1,100 lbs., and a 1/4” pulling rope with a breaking strength of 7,500 lbs
  • Ultra low stretch, UV resistant, lightweight pulling rope
  • Dual factory installed pulling eyes

Specifications

Model # SPR183 SPR183
UPC # 032886911422 032886911422
Product Height 10.0 25.40 inch cm
Product Width 10.0 25.40 inch cm
Depth 10.0 25.40 inch cm
Product Weight 2.0 0.91 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;