ROPE, DOUBLE BRAID 9/16" #P-963 300' 1 EA p-56823501 56823501

Southwire #: 56823501 Model #: P-963

Cable pulling rope designed for high breaking strength with low stretch. The double braid weave provides enhanced strength and increased pulling capability.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High strength low stretch
  • Excellent resistance to UV rays, chemicals and abrasions
  • Factory spliced pulling eye at each end
  • Polyester double braid

Specifications

Model # P-963 P-963
UPC # 032886857713 032886857713
Product Height 15.0 38.10 inch cm
Product Width 14.0 35.56 inch cm
Depth 14.0 35.56 inch cm
Product Weight 33.0 14.97 lbs kg
Rated Capacity 6,500 LBS + 6,500 LBS +

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;