LIGHT DUTY BASKET GRIP 2.50" - 2.99" p-65018901 65018901

Southwire #: 65018901 Model #: LBG-299

Light Duty Basket Grip 2.50" - 2.99"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 1700 lbs.
  • Diameter Range: 2.50" - 2.99"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # LBG-299 LBG-299
UPC # 032886698095 032886698095
Product Height 4.921263 12.50 inch cm
Product Width 17.716545 45.00 inch cm
Depth 46.850419 119.00 inch cm
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;