LIGHT DUTY BASKET GRIP 0.62" - 0.74" p-65018201 65018201

Southwire #: 65018201 Model #: LBG-074

Light Duty Basket Grip 0.62" - 0.74"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 560 lbs.
  • Diameter Range: 0.62" - 0.74"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # LBG-074 LBG-074
UPC # 032886698033 032886698033
Product Height 4.921263 12.50 inch cm
Product Width 23.62206 60.00 inch cm
Depth 35.826791 91.00 inch cm
Product Weight 8.887947 4.03 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;