INDUSTRIAL GRIPIT PULLING DEVICE KIT p-64802001 64802001

Southwire #: 64802001 Model #: IG-KIT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • No cutting or stripping
  • Low profile
  • Easily remove wires without cutting
  • No cutting or stripping

Specifications

Model # IG-KIT IG-KIT
UPC # 032886996917 032886996917
Product Height 1.6 4.06 inch cm
Product Width 3.9 9.91 inch cm
Depth 37.0 93.98 inch cm
Product Weight 2.05 0.93 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;