GRIPS, #GP104D 4 DBL GROUP D 1 EA p-56823201 56823201

Southwire #: 56823201 Model #: GP104D

Maxis® Grips™ Group D - 4 Grips for 600 to 750MCM w/ GPJ03 and RC158 in carrying bag

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Double lock system
  • Each double lock Maxis® Grips® head rated at 4000 lbs.
  • Holds securely to NO-LUBE® wire
  • Disconnect wire from pulling heads in 2 minutes without cutting the wire
  • Keeps pulling head tight for easier movement through conduit

Specifications

Model # GP104D GP104D
UPC # 032886857676 032886857676
Product Height 7.0 17.78 inch cm
Product Width 10.0 25.40 inch cm
Depth 40.0 101.60 inch cm
Product Weight 8.0 3.63 lbs kg
Rated Capacity 3,000-6,000 LBS 3,000-6,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;