GRIPS, #GP00AA 4 STD GROUP AA 1 EA p-56822801 56822801

Southwire #: 56822801 Model #: GP00AA

Maxis® Grips™ Group AA - 4 standard grips for 1/0 to 4/0

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Each double lock Maxis® Grips® head rated at 4000 lbs.
  • Holds securely to NO-LUBE® wire
  • Disconnect wire from pulling heads in 2 minutes without cutting the wire
  • Keeps pulling head tight for easier movement through conduit

Specifications

Model # GP00AA GP00AA
UPC # 032886857638 032886857638
Product Height 7.0 17.78 inch cm
Product Width 10.0 25.40 inch cm
Depth 40.0 101.60 inch cm
Product Weight 1.0 0.45 lbs kg
Rated Capacity 3,000-6,000 LBS 3,000-6,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;