FTSP55-240FMLT FISHTAPE 5.5MM SIM 240' p-67015840 67015840

Southwire #: 67015840 Model #: FTSP55-240FMLT

These newly upgraded fish tapes are designed with a swiveling flexible leader to provide efficient gliding through conduit bends and around the existing wire. They deliver improved push and feature laser-etched foot markings for easy visibility. Their bonded 5.5 mm diameter tape works effectively with conduit up to 3 inches. Additionally, these fish tapes are impact resistant with a drop rating of 15 feet and provide versatile handle positioning for comfortable use on the jobsite.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapered Tip – Reduces the chances of snagging on wire & conduit
  • Swiveling Flexible Leader- Easily glides through conduit bends and around existing wire
  • Improve Push - Bonded 5.5mm diameter tape works well in conduit up to 3 Inches
  • Length Markings - Quickly identify the approximate length of a conduit run
  • Laser Etched Foot Markings
  • Impact Resistant Case

Specifications

Model # FTSP55-240FMLT FTSP55-240FMLT
UPC # 032886751226 032886751226

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;