FTSP55-125NCT, FISHTAPE 5.5MM SIM 125' p-67015540 67015540

Southwire #: 67015540 Model #: FTSP55-125NCT

These newly upgraded fish tapes are designed with a tapered tip that saves time on the jobsite as it reduces snagging on wire and conduit. They deliver improved push and feature laser-etched foot markings for easy visibility. Their bonded 5.5 mm diameter tape works effectively with conduit up to 3 inches. Additionally, these fish tapes are impact resistant with a drop rating of 15 feet and feature a non-conductive build for safe installation over existing wires.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapered Tip – Reduces the chances of snagging on wire & conduit
  • Improve Push - Bonded 5.5mm diameter tape works well in conduit up to 3 Inches
  • Advanced Tape Guide & Housing - Improved internal workings to greatly increase effeciency of payout & reel-in
  • Durability Certified - Drop Rating of 15 Feet
  • Non-Conductive - Allows for safe installation over existing wires
  • Laser Etched Foot Markings
  • Impact Resistant Case
  • Versatile Handle Positioning

Specifications

Model # FTSP55-125NCT FTSP55-125NCT
UPC # 032886751219 032886751219

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;