SPLIT BOX ROLLER, CLAMP-ON p-65094901 65094901

Southwire #: 65094901 Model #: HB1A-6

Southwire’s HB1A-6 Clamp-On Split Box Roller – Fast to Install, Built to Last. Speed through setup with the HB1A-6 Clamp-On Split Box Roller—engineered for rapid, tool-free installation and removal. With no fasteners and no loose parts, it clamps securely to the side of the tray in seconds. The split-box design opens wide for quick cable removal. Four integrated rollers keep wire fully captured for smooth, controlled pulls, while the rugged, one-piece die-cast aluminum frame delivers lasting strength and stability. When time is tight and performance matters, the HB1A-6 gets the job done—fast.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Easy-to-install clamp-on design. Fast installation. Great for straight cable runs. Installs on any depth cable tray.
  • Premium construction. High-strength, one-piece die cast aluminum frame. Only from Southwire!
  • 4-roller design keeps cables fully captured during the cable pull.
  • Hinged-design opens wide, greater than 90°, for easy unloading of cables.
  • Cable space between rollers is 3.25” x 4”. Weight: 9.8 lbs.
  • “T”-handle with large diameter swivel base allows for secure clamping

Specifications

Model # HB1A-6 HB1A-6
UPC # 032886707957 032886707957
Product Height 12.35 31.37 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 9.0 4.08 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is this part number a single roller or multiple

Asked by: Martinn
The HB1A-6 is an assembly that includes six flat rollers designed to clamp onto cable tray.
Answered by: Southwire
Date published: 2019-10-28

How can I purchase these cable tray rollers and what is the cost per? Thanks.

Asked by: Dan Lindahl
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: Southwire
Date published: 2019-10-02
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_65094901, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT