WPG3/4, PULLING GRIP 3/4" p-58280840 58280840

Southwire #: 58280840 Model #: WPG3/4

Confidently pull wire and cable with these wire mesh pulling grips. Wire mesh basket securely holds cable, while swivel head minimizes cable twisting.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • For pulling wire up to 3/4" in diameter.
  • Swivel design minimizes cable twisting.
  • Mesh design holds wire or cable securely during pull.

Specifications

Model # WPG3/4 WPG3/4
UPC # 032886911248 032886911248
Product Height 9.5 24.13 inch cm
Product Width 0.5 1.27 inch cm
Depth 0.5 1.27 inch cm
Product Weight 0.1 0.05 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

how many # 10 wires can I get in the wpg3/4? how many #14 wire can I get in the wpg3/4?

Asked by: KELLEY
We are happy to help, please call our Tools Team at 855-798-6657 for further assistance!
Answered by: SW Tools
Date published: 2024-03-08
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_58280840, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT