FTFL13, FISHTAPE LEADER, STEEL, 13" p-58280740 58280740

Southwire #: 58280740 Model #: FTFL13

Flexible 13" leader easily attaches to 1/8" steel fish tapes

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Guides steel fish tapes through 90o bends and long conduit runs.
  • Rust resistant inner steel cable core wrapped with a spiral cover for non-kinking flexibility and durability
  • Eyelet holds up to five 12 AWG unstripped wires and six 10 AWG bare wires.
  • 500 lb tensile strength when properly installed.

Specifications

Model # FTFL13 FTFL13
UPC # 032886910920 032886910920
Product Height 14.0 35.56 inch cm
Product Width 0.4 1.02 inch cm
Depth 0.43 1.09 inch cm
Product Weight 0.125 0.06 lbs kg
Rated 1 out of 5 by from sucks Would not attach to fish tape. Every time I tried to "bend" the fish tape to fit inside the undersized and badly designed threaded attachment the steel broke. It also began to strip out the threads so it was basically ruined and "un-returnable". I spent 45+ minutes on this because I used one years ago and really liked the way it worked. But it was a Klein. So, Don't waste your time and money on this poorly designed product. Get a Klein
Date published: 2017-05-24
  • y_2025, m_12, d_12, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_58280740, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

How does this leader attach to the 1/8” fish tape? 

Asked by: Mojo57
"1. Cut off the formed loop at the end of the steel fish tape making a clean, perpendicular cut, and thread the fish tape through the small end of the leader bullet head. 2. Use a torch to head the cut end of the fish tape to red hot and using a pair of pliers carefully bend 1/8”-3/16” of the fish tape into a small loop. 3. Once cooled, attached the threaded end of the fish tape leader to the bullet head and firmly tighten."
Answered by: SW Tools
Date published: 2025-02-06

How does this item mount to the fish tape? No instructions in packaging

Asked by: oneeyedbaldguy
"1. Cut off the formed loop at the end of the steel fish tape making a clean, perpendicular cut, and thread the fish tape through the small end of the leader bullet head. 2. Use a torch to head the cut end of the fish tape to red hot and using a pair of pliers carefully bend 1/8”-3/16” of the fish tape into a small loop. 3. Once cooled, attached the threaded end of the fish tape leader to the bullet head and firmly tighten."
Answered by: Southwire
Date published: 2019-11-26

Tow do you hook the leader to the tape??

Asked by: Kenc
"1. Cut off the formed loop at the end of the steel fish tape making a clean, perpendicular cut, and thread the fish tape through the small end of the leader bullet head. 2. Use a torch to head the cut end of the fish tape to red hot and using a pair of pliers carefully bend 1/8”-3/16” of the fish tape into a small loop. 3. Once cooled, attached the threaded end of the fish tape leader to the bullet head and firmly tighten."
Answered by: Southwire
Date published: 2019-11-24

We're are the installation instructions 

Asked by: Acenoss
Please call our team at 855-798-6657 for assistance.
Answered by: Southwire
Date published: 2018-12-03

how to install these tool to a fish tape, where can I get instructions, is any video in you tube of how to install it?

Asked by: rocky123
Please call our customer service team at 855-798-6657 for installation help.
Answered by: swtools
Date published: 2018-11-10

is there a replacement part number for the non-conductive leader on the Simpull fish tapes? Is it replaceable at all?

Asked by: jerryb
Yes, there is a replacement leader kit for the 3mm SIMpull fish tape, and one for the 4.5mm version. Both kits come with (2) non conductive tips and (2) flexible metal leaders. 3mm replacement kit: FTSP3_0FML-LRKIT 4.5mm replacement kit: FTSP4_5FML-LRKIT
Answered by: swtools
Date published: 2018-03-20

How do I put it on my fish tape 

Asked by: Steve s
We do not offer that type of attachment at this time.
Answered by: SouthwireTools
Date published: 2016-12-29

Will this work on a nylon fish tape?

Asked by: Reallycanutmyownnamein
The flexible fish tape leaders are intended for use on steel fish tapes where the material can be bent to form a "stop" for the screw connection of the flexible leaders, most nylon or composite material fish tapes won't allow for this.
Answered by: SouthwireTools
Date published: 2016-10-21
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_58280740, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT