XTS-02 XT MINI STRIPPER p-59894601 59894601

Southwire #: 59894601 Model #: XTS-02

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Suitable for THHN, XHHW jacket materials
  • Spring loaded clamp- For securing cable while stripping
  • For End termination of THHN, XHHW 600V insulation types
  • Long life precision razor curved blade design- For faster cuts
  • Replaceable blade that is safely enclosed within the housing
  • Capacity: Wire sizes #6 AWG through 1/0
  • No adjustments to the blade are required 
  • Compact Aluminum Body- Easily fits in the tool bag or pouch

Specifications

Model # XTS-02 XTS-02
UPC # 032886961519 032886961519
Product Height 12.0 30.48 inch cm
Product Width 12.0 30.48 inch cm
Depth 4.0 10.16 inch cm
Product Weight 5.0 2.27 lbs kg
Product Type XT Cable Strippers XT Cable Strippers
Wire Type #6 AWG through 1/0 #6 AWG through 1/0
Rated 1 out of 5 by from Non-adjustable, doesn’t strip Company is implementing a “knives last” policy, we are evaluating several different makes and models of strippers. Of the models we tried, this one is the only one that didn’t work well, we tried different wire sizes and insulation types. Being non adjustable probably didn’t help. Too bad, because a couple guys said they wanted to try this one first after watching a bunch of marketing videos…
Date published: 2025-05-20
  • y_2026, m_8, d_25, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_59894601, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;