SNM1012, ERGO NM STRIPPER 10-12AWG p-58278440 58278440

Southwire #: 58278440 Model #: SNM1012

Our Romex™ cable strippers are designed to work with NM-B cable. These durable stainless steel wire strippers/cutters make removing the outer jacket quick and easy. With specifically designed cutting blades and soft double-dipped grips provide for a comfortable, long lasting tool.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Strips: 10/2 and 12/2 Romex™ NM-B
  • Stainless steel cutting blades provide fast and clean wire stripping
  • Also strips, cuts and loops 10 and 12 AWG solid wire
  • Shears 8-32 and 6-32 screws
  • Serrated nose grasps the cable for easy twisting and pulling

Specifications

Model # SNM1012 SNM1012
UPC # 032886908491 032886908491
Product Height 8.0 20.32 inch cm
Product Width 2.25 5.72 inch cm
Depth 0.625 1.59 inch cm
Product Weight 0.45 0.20 lbs kg
Handle Grip Dipped Grip Dipped Grip
Product Type Wire Strippers & Cutters Wire Strippers & Cutters
Wire Type 12/2 & 14/2 Romex™ NM-B 12/2 & 14/2 Romex™ NM-B
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can you produce this with a bent nose? Klein discontinued theirs, and I really want a second pair.

Asked by: ScottT
We appreciate your feedback!
Answered by: Southwire
Date published: 2019-12-12

Purchased SNM 1012 and very pleased. Can you give me a suggestion of a Southwire product that can be used on a multitude of wires?

Asked by: AJY6060
S1018SOL can strip any single conductor form 10-20 SOL.
Answered by: Southwire
Date published: 2018-12-11

Will this work on UF cable?

Asked by: biz51
We would not recommend using our Romex Strippers on UF.
Answered by: swtools
Date published: 2018-10-17
  • y_2026, m_6, d_7, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_58278440, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT