SNM1214HD, HD NM WIRE STRIPPER 12/2 14/2 p-65028240 65028240

Southwire #: 65028240 Model #: SNM1214HD

The heavy duty Romex™ Wire Strippers are specially designed to strip 12/2 and 14/2 Romex™ wire with ease. The lineman style head makes these wire strippers great for twisting multiple conductors at one time, while the scalloped blade cuts easily and efficiently. The SNM1214HD comes with tether ready handles for drop prevention.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY forged steel stands up against rugged work environments
  • MULTI-FUNCTIONAL: Stripping, linesman head, wire looping, boltshears
  • STRIPS: 12/2 and 14/2 Romex
  • #12 & # 14 Sol
  • SHEARS: 6-32 & 8-32 Bolts
  • Lifetime warranty

Specifications

Model # SNM1214HD SNM1214HD
UPC # 032886699344 032886699344
Product Height 8.0 20.32 inch cm
Product Width 3.0 7.62 inch cm
Depth 0.625 1.59 inch cm
Product Weight 0.95 0.43 lbs kg
Handle Grip Comfort Grip Comfort Grip
Product Type Romex® NM-B Cable Strippers Romex® NM-B Cable Strippers
Rated 4 out of 5 by from Quality product for daily use So far I have only used the product at home as I do not use much romex on the job site. I do feel the product quality is good enough for day to day commercial construction use. The pliers end works much better than expected for splicing and I have had no issues cutting right through 12/2 romex. Stripping holes are as expected. My one concern would be that the handles aren’t tapered enough to fit comfortably in my hand. I feel if they were tapered or rounded a little more it would be a better fit. Overall a quality product that I will continue to use.
Date published: 2022-06-09
Rated 5 out of 5 by from Forged Romex Stripper Love that they are guaranteed for life ergonomic handle is very comfortable The wire looping holes come in handy. Forged steel nice and heavy tool Like that I can use these with multiple connectors and wire sizes
Date published: 2022-05-31
Rated 5 out of 5 by from Great product, makes putting in device a breeze Perfect for stripping romex, makes splicing a breeze with wide nose pliers and the romex stripper and the 14 & 12 gauge strippers make things go smoothly. The curved handles are comfortable to use all day long and the loop hole makes it easy to make loops for all your devices
Date published: 2022-08-02
Rated 3 out of 5 by from Wire/romex stripper I liked the idea of having thicker ends for use as pliers. But i just couldn't get used to them from other types I've tried. They are sharp, but are also new. They are too bulky to get into boxes to cut sheating on wire, but are fine if they get cut before going into a box.
Date published: 2022-08-09
Rated 5 out of 5 by from Comfortable Grips These have greatly helped speed up wiring with romex. The grips are curved and comfortable to use for an extended time. There are also holes at the bottom to teether it. I can hand these to a helper and they are less likely to nick the wire while removing the outer sheath.
Date published: 2022-06-01
Rated 5 out of 5 by from Excellent Look, Quality, & Feel Right out of the packaging I could tell I was gonna like these strippers, the look, the feel, the quality. I literally have almost every brand you can think of, but none of them strip 14/2 & 12/2 Romex the way these do!!! These will be in my tool bag for a while!!!
Date published: 2022-07-28
Rated 4 out of 5 by from A good pair of Romex strippers They're very sharp and strip wire with ease it would have been a solid five stars for me I just don't like the feeling of the material used for the handle. The design is very good the screw Cutters cut through 8 32 and 6 32 with ease all in all very nice tool
Date published: 2022-06-15
Rated 5 out of 5 by from Product is super easy to use Product easy to use and easy on hands. No issues when stripping wires. Clean strips and no damage to any of the wires or any cut through to the wires. Love that you pick the size of the wires and do not have use a smaller one that might cut through wires.
Date published: 2022-07-27
  • y_2025, m_12, d_11, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_14
  • loc_en_US, sid_65028240, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;