MCB1, 1" CONDUIT BENDER DUCT IRON p-58281440 58281440

Southwire #: 58281440 Model #: MCB1

Reliably and repeatedly performs common bends, such as stub-ups, offsets, back-to-back and saddle bends.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Raised and highly visible bender markings are cast on both sides of the bender head.
  • Cast iron head is built to provide lasting durability and extra strength.
  • Grooved hook prevents conduit from slipping, twisting or rolling when performing bends.
  • Large serrated step provides greater control and helps prevent slippage when applying force.
  • Swaged steel handle permits insertion of conduit to correct overbends.

Specifications

Model # MCB1 MCB1
UPC # 032886911033 032886911033
Conduit Type EMT EMT
Rated 5 out of 5 by from Great tool Accurate bends and has the end of the handle Claire's big enough to fit over stubs if they need a tweak.
Date published: 2017-01-24
  • y_2026, m_9, d_12, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_58281440, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

What is the 'take up' for this bender. I've seen other 1" EMT benders having between 5 13/16" and 6 1/2" take ups.

Asked by: marduk98
This bender has a take up or deduct of 8" for 1" EMT and 3/4" Rigid.
Answered by: Southwire
Date published: 2018-12-04

Do you have a conduit bending size: 1 3/8" How much?

Asked by: Avi W
Our hand benders only come in 1/2", 3/4" and 1" EMT sizes. We have other bending equipment products like BendStations and power benders which can accommodate a larger variety of sizes of EMT.
Answered by: Southwire
Date published: 2018-12-04
  • y_2026, m_9, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_58281440, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT