MBCCH-1000, EMT HEAD KIT FOR 3/4" - 1" EMT

Southwire #: 64316701 Model #: MBCCH-1000

Head kit for the BENDDolly™ Mechanical Bending Platform.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Helps increase jobsite productivity
  • Built-in protractor for quick and accurate bends
  • Eliminates the need to bend over to "eye-ball" hand bends
  • Unique dual bending shoe, designed for both 3/4" & 1" EMT
  • Ratchet system designed to make bending 1" EMT safer, easier, and more accurate

Specifications

Stock # 64316701 64316701
Model # MBCCH-1000 MBCCH-1000
UPC # 032886984563 032886984563
Product Height 8.7 22.10 inch cm
Product Width 16.63 42.24 inch cm
Product Weight 49.0 22.23 lbs kg
Conduit Type EMT EMT

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;