MBCCH-750, EMT HEAD KIT FOR 1/2" - 3/4" EMT

Southwire #: 64601001 Model #: 64601001

Head kit for the BENDDolly™ Mechanical Bending Platform.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Helps increase jobsite productivity
  • Built-in protractor for quick and accurate bends
  • Eliminates the need to bend over to "eye-ball" hand bends
  • Unique dual bending shoe, designed for both 3/4" & 1/2" EMT
  • Designed to make bending 3/4" EMT safer, easier, and more accurate.

Specifications

Stock # 64601001 64601001
Model # 64601001 64601001
UPC # 032886993459 032886993459
Product Height 9.2 23.37 inch cm
Product Width 17.45 44.32 inch cm
Depth 6.75 17.15 inch cm
Conduit Type EMT EMT

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;