PVCB-06, 1/2" - 6" PVC BENDER p-64301201 64301201

Southwire #: 64301201 Model #: PVCB-06

6300 WATTS, 230 VAC, 28 Amp PVC Bender.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Durable Black Powder Coating for Increased Corrosion Resistance
  • Solid 6" Wheels for Easy Maneuverability
  • Chrome Plated Refectors for Maximum Reflectivity of Infrared Energy for a Faster Bend
  • Label Includes NEC Bending Tables
  • Bright Red Indicator Light to Advise when Unit is Turned "ON"

Specifications

Model # PVCB-06 PVCB-06
UPC # 032886983610 032886983610
Product Height 16.5 41.91 inch cm
Product Width 73.0 185.42 inch cm
Depth 11.75 29.85 inch cm
Product Weight 80.0 36.29 lbs kg
Conduit Type PVC PVC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is there a Parts manual for this item?

Asked by: Curtis
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-10-15

1 ) price for PVC Bender ,,,,,,,,,, 2 ) where i can buy in montreal quebec Canada

Asked by: PAOLO BAGNOLi
Please see our Where to Buy page to find pricing and a distributor near you: http://www.southwiretools.com/tools/basic/wheretobuy. Thank you.
Answered by: SouthwireTools
Date published: 2017-06-29
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_64301201, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT