PVCB-06M, 1/2" - 6" POWERED PVC BENDER p-64301301 64301301

Southwire #: 64301301 Model #: PVCB-06M

6300 WATTS, 230 VAC, 28 Amp PVC Bender.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Durable Black Powder Coating for Increased Corrosion Resistance
  • Solid 6" Wheels for Easy Maneuverability
  • Chrome Plated Refectors for Maximum Reflectivity of Infrared Energy for a Faster Bend
  • Label Includes NEC Bending Tables
  • Bright Red Indicator Light to Advise when Unit is Turned "ON"

Specifications

Model # PVCB-06M PVCB-06M
UPC # 032886983627 032886983627
Product Height 16.5 41.91 inch cm
Product Width 73.0 185.42 inch cm
Depth 11.75 29.85 inch cm
Product Weight 81.0 36.74 lbs kg
Conduit Type PVC PVC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;