16/3 25'SJEOW TLIT MET YEL p-58578802SW 58578802SW

Southwire #: 58578802SW Model #: 58578802SW

16/3 25ft SJEOW Metal Shield Trouble Light with outlet, switch, and hanging hook

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Premium Polar/Solar with -50 to +90C teanperature range
  • 25 feet 16/3 SJEOW. Resistant to oils and chemicals.
  • Coated metal 100W lamp shield. Bulb not included.
  • Power switch and grounded receptacle
  • UL cUL

Specifications

Model # 58578802SW 58578802SW
UPC # 029892058579 029892058579
Product Height 18.0 45.72 inch cm
Product Width 4.0 10.16 inch cm
Depth 6.5 16.51 inch cm
Product Weight 2.78 1.26 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;