6/3-8/1 100' SEOW 50A CALIFORNIA STYLE EXTENSION CORD W/ HUBBELL ENDS

Southwire #: 19390008 Model #: 19390008

TEMPORARY POWER CORDS & ADAPTERS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Attachable devices provide exceptional connection strength and allow field repairs if cords are damaged
  • 100-FOOT GENORATOR POWER EXTENSION CORD for use in disaster recovery, restoration, renovation or maintenance projects requiring temporary, portable power as well as use with generators, dryers, and range outlets
  • DURBALE 6/3 & 8/1 seow, hard-usage and oil resistant cable jacket withstands harsh environments
  • RATTINGS: 50 Amp, ? Watt, ? Volt

Specifications

Stock # 19390008 19390008
Model # 19390008 19390008
UPC # 029892019396 029892019396
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;