50A 125/250V 6/4 SEOW Y-AD

Southwire #: 19200008 Model #: 19200008

Single-Phase 50-Amp Temporary Power Cable Splitter

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Temporary Power for Construction Sites, Events, Entertainment, Shelter Systems, Shipyards, etc.

  • Adapter for 4-Wire Dryer Outlets to power a 6506-Series or 6508 Mini-Center
  • Composed of 3-#6 AWG conductors and 1 smaller, #8 conductor for ground, STOW Cable
  • Cordsets have federal specification (WC596) grade plug and connectors
  • Excellent resistance to oil and moisture
  • High flexibility, excellent abrasion resistance

Specifications

Stock # 19200008 19200008
Model # 19200008 19200008
UPC # 029892219208 029892219208
Product Weight 5.85 2.65 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;