10/3 3'STOW YEL "Y", BLK 125V 30A L5-30P TO (2) LITED 20A 125V 5-20R

Southwire #: 19158802 Model #: 19158802

Southwire offers a variety of adapters for generators, converting receptacles or outlets for multiple uses.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • LOCKING PLUG
  • RUGGED
  • WEATHERPROOF
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 19158802 19158802
Model # 19158802 19158802
UPC # 029892335205 029892335205
Product Height 3.0 7.62 inch cm
Product Width 8.0 20.32 inch cm
Product Weight 2.325 1.05 lbs kg
Weight UOM LB LB
Maximum Amps 20 20
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;