SOUTHWIRE, 14/3 SJTW 25' RED TRITAP OUTDOOR EXTENSION CORD p-4217SW8804 4217SW8804

Southwire #: 4217SW8804 Model #: 4217SW8804

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • OUTDOOR HEAVY DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • WATERPROOF
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 4217SW8804 4217SW8804
UPC # 029892042172 029892042172
Depth 25.0 63.50 inch cm
Product Weight 2.82 1.28 lbs kg
Maximum Amps 15 15
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 25 762.00
Gauge 14/3 14/3
Jacket Color RED RED
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
Tritap Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;