Take power with you anywhere as the Contractor Grade Extension Cord provides easy access to power on the go. This 50 ft. 12/3 extension cord rated for extreme weather conditions, able to withstand temperatures as low as -58F and as high as 140F. It also features a bright blue jacket to protect from loss or theft on the job site. Additionally, its lighted ends turn on when plugged in for safety and easy visibility.
Southwire’s vinyl red, white and blue outdoor extension cords have molded, water resistant connectors with reinforced blades that make them suitable for all-weather outdoor use
Lighted female ends let you know that there is power ready and available
WATER RESISTANT: Flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
Specifications
Model #
2548SWUSA250012548SWUSA25001
UPC #
032886797804032886797804
UL Certified
YesYes
CUL Certified
YesYes
Resources
There are no downloadable resources for this product.
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 2ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 2ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;