SOUTHWIRE, POLAR SOLAR 12/3 SJEOOW YELLOW TRI-TAP 25'OUTDOOR COLD WEATHER EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 3487SW0002 Model #: 3487SW0002

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • Rated for -58F to 221F (-50C to 105C) Polar/Solar extension cords are built to stay flexible under the most extreme temperatures.
  • HEAVY DUTY 25 foot 3-outlet all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • HIGHLY VISIBLE bright yellow jacket provides extra safety as well as prevents loss and theft on jobsites
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts
  • Abrasion, chemical and oil resistant
  • Common Applications: Cable Puller, Chop Saw, Rotary Hammer Drill

Specifications

Model # 3487SW0002 3487SW0002
UPC # 029892034870 029892034870
Product Height 12.25 31.12 inch cm
Product Width 6.5 16.51 inch cm
Depth 25.0 63.50 inch cm
Product Weight 3.451 1.57 lbs kg
Maximum Amps 15 15
Brand Polar/Solar® Polar/Solar®
UL Certified Yes Yes
Cord Length (ft) (cm) 25 762.00
Gauge 12/3 12/3
Jacket Color YELLOW YELLOW
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
Tritap Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;