SOUTHWIRE, 14/3 SJEOW 9' BLACK GARAGE AND WORKSHOP REPLACEMENT POWER SUPPLY CORD

Southwire #: 9858SW0008 Model #: 9858SW0008

Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MEDIUM DUTY
  • REPLACEMENT CORD
  • EXTRA DURABLE
  • STURDY
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 9858SW0008 9858SW0008
Model # 9858SW0008 9858SW0008
UPC # 029892098582 029892098582
Product Height 12.0 30.48 inch cm
Product Width 3.25 8.26 inch cm
Depth 9.0 22.86 inch cm
Product Weight 0.995 0.45 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 9 274.32
Gauge 14/3 14/3
Jacket Color BLACK BLACK
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;